Търсене в енциклопедия

Показване на 41 до 46 от 46 резултати
Grundfos Unilift AP – Drainage, effluent and domestic sewage pumps
The Unilift AP pump is a single-stage submersible pump designed for pumping drainage water and effluent.
Grundfos Unilift KP – Drainage pumps
The Unilift KP pump is designed for liquid transfer and drainage of clean or slightly dirty wastewater with the pump completely or partly submerged in the liquid.
Grundfos Vertical in-line pumps
Grundfos vertical in-line volute pumps are used in commercial buildings for air conditioning and heating applications. The pumps are all single-stage, in-Line centrifugal pumps with standard motor and mechanical shaft seals.
Grundfos vertical in-line pumps (TP)
Grundfos vertical in-line volute pumps are used in a number of applications including air conditioning and heating. The pumps are all single-stage, in-line centrifugal volute pumps with standard motors and mechanical shaft seals.
Grundfos vertical in-line pumps (TPE)
Grundfos vertical in-line volute pumps with integrated frequency converters are used in a number of applications including air conditioning and heating. The pumps are all single-stage, in-line centrifugal volute pumps with standard motors and mechanical shaft seals.
Guide rail
A guide rail is used to guide the pump onto the auto-coupling in a submerged installation.