Търсене в енциклопедия

Показване на 21 до 30 от 46 резултати
Grundfos end-suction pumps (NK/NKG)
End-suction, multi-purpose pumps suitable for a variety of different applications demanding reliable and cost-efficient supply.
Grundfos end-suction pumps (NKE/NKGE)
NKE/NKGE pumps are long-coupled pumps equipped with a motor with built-in frequency converter
Grundfos G10 LON interface
The G10 LON interface will connect a CU 351 pump controller and pumps to a LON network. Via the LON module it is possible to control the pump controller and get pump controller status.
Grundfos Glandless circulator pumps
Grundfos glandless circulator pumps are used in commercial buildings for air conditioning and heating applications.
Grundfos HS - Horizontal split case pumps
The Grundfos HS-5 Horizontal split case pump is a single stage-stage, non-self-priming, centrifugal volute pump with radial suction and radial discharge port.
Grundfos Hydro MPC - Booster set
Hydro MPC booster sets consist of two to six identical CRI(E)/CR(E) pumps connected in parallel and mounted on a common base frame provided with a control cabinet and all the necessary fittings.
Grundfos Hydro MPC - Control variants
Hydro MPC booster sets are divided into seven control variants depending on the type of pumps being controlled by CU 351.
Grundfos Hydro Multi-E - Booster set
Hydro Multi-E is an innovative pressure booster system specially designed for building service applications.
Grundfos Hydro Multi-S - Booster set
Grundfos Hydro Multi-S booster sets consist of two or three identical Grundfos CH or CR pumps connected in parallel and mounted on a common base frame, a control cabinet with motor protection and integrated controller and all the necessary fittings.
Grundfos Hydro Solo-E - Booster set
Grundfos Hydro Solo-E booster set with one pump is a combined unit consisting of one Grundfos CRE pump fitted with isolating valve, non-return valve, discharge pipe, pressure transmitter, pressure gauge and diaphragm tank.