Grundfos PUST – Pumping stations

The Grundfos range of prefabricated pumping stations is designed for removing and collecting drain water, surface water, and wastewater

The Grundfos range of prefabricated pumping stations is designed for removing and collecting drain water, surface water, and wastewater from single and multifamily houses, small industries, schools and sport grounds etc.

Complete pumping station
The PUST range of polyethylene pump pits is the perfect supplement to the Grundfos range of quality pumps. Available in one- and two-pump versions, these PEHD pits are delivered complete with all necessary accessories such as corrosion-free piping and valves, as well as reliable controllers. That way, you can get a complete pumping station ready to go into the ground. Getting everything from one supplier, you can be certain that every part meets the most stringent quality requirements and fits perfectly together.

Once the pumping station is installed, you will find that maintenance is reduced to an absolute minimum. The combination of sturdy materials and convenient access to valves and pumps not only makes service easier – it also makes it much less frequent.

Many sizes available
The pumping stations are available in a variety of sizes, comprising four standard diameters and three standard depths.


    Facebook Twitter LinkedIn Technorati