Grundfos Hydro MPC - Booster set

Hydro MPC booster sets consist of two to six identical CRI(E)/CR(E) pumps connected in parallel and mounted on a common base frame provided with a control cabinet and all the necessary fittings.

As standard, Hydro MPC booster sets consist of two to six identical CRI(E)/CR(E) pumps connected in parallel and mounted on a common base frame provided with a control cabinet and all the necessary fittings.

Hydro MPC booster sets are supplied as complete, pre-assembled and thoroughly tested booster sets, ready to install.
Most of the booster sets are available with either CR(I) pumps and/or CR(I)E pumps.

Hydro MPC booster sets are divided into seven groups based on control variants.
Hydro MPC's outstanding reliability and efficiency is the best possible base for our booster systems. Equipped with the intelligent CU 351 controller, the Hydro MPC boosters offer an even higher efficiency and reduced energy costs. The end result is complete control, optimum flexibility of booster output, and unbeatable efficiency at all times.
Hydro MPC booster sets are fitted with hygienic designed manifolds.

Water Supply
Grundfos Hydro MPC boosters are ideal for mains water supply systems and for pressure boosting in multi-storey buildings. The needs for water in multi storey buildings vary a lot during the course of the day – this demands much from the equipment used. With a Grundfos booster system, it is easy to provide optimum user comfort by maintaining constant water pressure at all levels and at all times.

Industry
Industries can also benefit greatly from a booster solution from Grundfos. If you require constant pressure in the face of highly variable flows, Grundfos has the solution. Even the most demanding applications will benefit from the accuracy and advanced pump control in a Grundfos Hydro MPC booster.

Irrigation
A Grundfos Hydro MPC booster system can help conserve water and optimise crop yields by responding to pre-set minimum and maximum levels. Grundfos Hydro MPC is lenient on the pipe net in golf course irrigation systems and adapts the performance automatically to any number of sprinklers at any pressure zone during the irrigation cycle. It is benefits like these that make Grundfos the perfect choice for irrigation systems.